產品目錄

產品情報 »  產品目錄  » 開關/感測器/控制器  » 數位式流量開關/感測器

數位式流量開關/感測器

3色顯示式數位式流量開關/大流量型 PF3A7□H

    ・適用流體:空氣, N2
    ・流量範圍:最大12000 L/min
    ・可調範圍100:1
     1台可測量廣泛的流量
    ・耐冷凝水・異物性能提昇
    ・壓力損失降低75% (20 kPa / 5 kPa)
    ・通孔構造
  • 2D CAD
    查看 2D CAD
  • 3色顯示式數位式流量開關/大流量型 PF3A7□H
    說明書
    系列 查看搜尋結果
    PF3A7□H查看搜尋結果
  • 3色顯示式數位式流量開關/大流量型 PF3A7□H
    自我宣告書
    系列 查看搜尋結果
    PF3A7□H查看搜尋結果
系列額定流量範圍 (L/min)
PF3A7□H30 ~ 3000
60 ~ 6000
120 ~ 12000

產品特點

■Flow ratio 100:1 A wide range of flow measurement is possible with 1 product.

* he flow ratio is 20:1 for the existing model (PF2A7□H/Large flow type).

■Improved resistance to moisture and foreign matter

The bypass construction reduces the moist air or foreign matter in contact with the sensor, reducing sensor accuracy deterioration and damage.

■Through bore construction (Excludes the modular type)

・Pressure loss: 75% reduction (20 kPa → 5 kPa)

* Compared with the existing model (PF2A7□H/Large flow type)

・Maintenance-free fluid passage

■3-color/2-screen display

* 2-screen display: 2-row display of main screen and sub screen

■Display rotates 90° and can be reversed.

The display can be rotated in increments of 90° according to the installation. The display can be reversed for easy operation.

■Smallest settable increment: 2 L/min

* For the PF3A703H
*5 L/min for the existing model (PF2A703H/Large flow type)

■Grease-free


■Functions

・Output operation
・Simple setting mode
・Display color
・Reference condition
・Response time (Digital filter)
・FUNC output switching function
 (Analog output ⇔ External input)
・Selectable analog output function

・External input function
・Forced output function
・Accumulated value hold
・Peak/Bottom value display
・Display OFF mode
・Setting of a security code
・Key-lock function
・Reset to the default settings

・Reversible display mode
・Zero cut-off function
・Selection of the display on the sub screen
・Analog output free range function
・Error display function
・Zero-clear function
・Display fine adjustment function
・Measurement display setting

■Application

Flow control of equipment, main line, and branch line

■Select a digital flow switch to increase energy savings!

Flow control is necessary for promoting energy saving in any application.
Saving energy starts from numerical control of the flow consumption of equipment and lines and clarification of the purpose and effect.

■Energy Saving Program

Click here for details on the energy saving program.

■IO-Link Compatible PF3A□□H-□□-L□-□□
■3-Color Display Modular Type Digital Flow Switch PF3A701H/702H(-L) Series
■4-Screen Display Modular Type Digital Flow Switch with Pressure/Temperature Sensor PF3A801H/802H-L Series
■3-Screen Display Digital Flow Monitor PFG300 Series

・Allows for the monitoring of remote lines



・Visualization of settings

The sub screen (label) shows the item to be set.



・Easy screen switching

It is possible to change the settings while checking the measured value.



・Simple 3-step setting

When the S button is pressed and the set value (P_1) is being displayed, the set value (threshold value) can be set. When the S button is pressed and the hysteresis (H_1) is being displayed, the hysteresis value can be set.

・NPN/PNP switch function

The number of stock items can be reduced.

・Analog output of 0 to 10 V is also available.

・Input range selection (for Pressure/Flow rate)

The displayed value to the sensor input can be set as required. (Voltage input: 1 to 5 V/Current input: 4 to 20 mA)
Pressure switch/Flow switch can be displayed.

・Convenient functions

・Compact & Lightweight

・Output operation

・Output operation
・Simple setting mode
・Display color
・Delay time setting
・Digital filter setting
・FUNC output switching function
・Selectable analog output function
・External input function

・Forced output function
・Accumulated value hold
・Peak/Bottom value display
・Setting of a security code
・Key-lock function
・Reset to the default settings
・Display with zero cut-off setting
・Selection of the display on the sub screen

・Analog output free range function
・Error display function
・Copy function
・Selection of power saving mode

・Mounting

The bracket configuration allows for mounting in four orientations.

■Flow Switch Flow Rate Variations
■Flow Switch Variations / Basic Performance Table

Go Top